Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Cooled Camera Software Development Kit

FLIR Science Camera SDK

Go to Product Support
product image

The FLIR Science Camera SDK provides FLIR science camera users with camera control, data streaming, and acquisition via industry-standard interfaces such as Gige and Camera Link. This software development kit supports multiple development environments, including C/C++ and C#/.NET, to control all available camera operations. Compatible with multiple operating systems, the Science Camera SDK allows users to easily integrate FLIR camera into their own applications.

$2,690.00
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Easily Integrate with FLIR Science cameras

    Integrate camera control, streaming, and acquisition via GigE, CoaXPress, and CamLink interfaces.

  • Supports many development environments

    Work in multiple development environments including C/C++, C#/.NET, Python, and MATLAB (file reading only).

  • Use your preferred operating system

    Compatible with multiple operating systems, including Windows, Linux, and macOS.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Cameras Supported
A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
General
Cameras Supported
A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
Operating System
Windows 7 (64-bit) or later; Linux Ubuntu 16.04 or later; macOS High Sierra or later
Communication & Data Storage
Frame Grabbers
Supports any CoaXPress-compliant frame grabber that is also supported in ResearchIR; supports any Camera Link frame grabber that maps the Camera Link RS232 port to a virtual COM port (camera control only)
Output
Supports GigE, CoaXPress, and Camera Link
Imaging & Optical
Camera Control
Supports GigE, GenICam through GigE, Camera Link, RS232, and GenICam through CoaXPress
Corrections
Non-uniformity correction process available; factory correction includes enumerate, load and apply

FLIR Science Camera SDK

$2,690.00